Product  SMA30SELB W/30

Measuring Light Screen

Receiver

Order number: 3038548

Alternative order number : 38548

    • Minimum target size 19 mm
    • Scan field 1210 mm
    • Max. sensing range 14 m
    • Operating voltage 11.8…12.2 VDC (from controller)
    • Protection class IP65
    • Adjustment via software
#

General data

EAN 662488385484
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 90318020000
Country of origin US
Weight 3425 g

Technical Data

Function Opposed mode sensor (receiver)
Operating mode Receiver
Design Rectangular
Construction size 38.1 x 38.1 x 1267 mm, Mini Array
Range 900…14000 mm
Scan field 1200  mm
Optical resolution 19 mm
Operating voltage 11.4…14 VDC
Electrical connection Connector, 7/8″
Housing material Metal, AL
Ambient temperature -20…+70 °C
Protection class IP65

Select Country

Turck worldwide

to top