Product  SMB30C

Actuator and Sensor Receptacles

Rear-mounted

Order number: U99-17469
    • M12 male receptacle, 4-pin
    • Mounting thread: PG 9
#

General data

EAN 4047101697759
Customs tariff number 85366990990
Country of origin MX
Weight 45.359 g

Technical Data

Cable length 1.0  m

Select Country

Turck worldwide

to top