Product PVL500N
LED Linear Light
In the Metal Housing
Order number: 3087825Alternative order number : 87825
- ON/OFF switch
- Cascadable
- Light beam: 1130 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488878252 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 882 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | Yes |
| Beam angle | wide beam 40-80° |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

