Product PVL500NQ
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U0321-360- Jacket material: PVC
- Jacket color: gray
- UL approval
- M12-female, angled, A-coded
- M12 male connector, straight, A-coded
- Cable length: 1.0 m

General data
| EAN | 4047101408720 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 140 g |
Technical Data
| Cable length | 1.0 m |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

