Product S30SN6R
Fieldbus I/O module PROFIBUS-DP
16 Digital Channels, Configurable as PNP Inputs or 2 A Outputs
Order number: 6814004- 2 x M12, 5-pin, B-coded, PROFIBUS-DP-Fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel
- Two freely selectable digital channels per port

General data
| EAN | 4047101285840 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 652 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 505 KB |
| English | 505 KB |
| French | 507 KB |
| Spanish | 504 KB |
| Czech | 506 KB |
| Dutch | 506 KB |
| Romanian | 505 KB |
| Russian | 511 KB |
| Polish | 506 KB |
| Turkish | 506 KB |
Approval
CAD File
Configuration File
General Catalog
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

