Product PVL500PQ
Field-Wireable Connector
Female Connector M12 × 1, Angled
Order number: 69048- Plastic coupling nut
- UL approval
- Screw-clamp terminal
- A-coding
- 4-pin
- PG7 screw-in thread
- Cable feedthrough 4.0…6.0 mm

General data
| EAN | 4047101435726 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 17 g |
Data Sheets
| German | 276 KB |
| English | 275 KB |
| French | 276 KB |
| Spanish | 275 KB |
| Czech | 276 KB |
| Dutch | 275 KB |
| Romanian | 276 KB |
| Russian | 321 KB |
| Polish | 277 KB |
| Chinese | 354 KB |
| Turkish | 249 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Overview
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

