Product TL50BLR2B1G2Y1ALS
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6935406- M12 male connector, straight, 4-pin
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 2.0 m

Data Sheets
| German | 305 KB |
| English | 304 KB |
| French | 305 KB |
| Spanish | 727 KB |
| Czech | 306 KB |
| Dutch | 304 KB |
| Romanian | 304 KB |
| Russian | 864 KB |
| Polish | 306 KB |
| Chinese | 790 KB |
| Turkish | 306 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

