Product  SM30PRLB W/30

Inductive Sensor

With Extended Switching Distance

Order number: 4280800
    • Rectangular, height 40 mm
    • Variable orientation of active face in 9 directions
    • Plastic, PBT‐GF30‐V0
    • High luminance corner LEDs
    • Optimum view on supply voltage and switching state from any position
    • Factor 1 for all metals
    • Increased switching distance
    • Protection class IP68
    • Large coverage
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • NC/NO programmable
    • Terminal chamber
#

General data

EAN 4047101094244
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 205 g

Technical Data

Design Rectangular
Construction size 114 x 40 x 40 mm, CP40
Operating voltage 20…250 VAC / 10…300 VDC
Output function Connection programmable, 2-wire
Electrical connection Terminal chamber
Housing material Plastic, PBT-GF30-V0, Black
Ambient temperature -30…+85 °C
Protection class IP68
Special features uprox+, Sn +, Factor 1

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top