Product SMA30PELQDC
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Miniature Sensor
Order number: 3074138Alternative order number : 74138
- Cable, PVC, 150 mm, with M12 × 1 male end, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488741389 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 21 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Rectangular |
| Construction size | 12.4 x 8 x 26.6 mm, Q12 |
| Range | 0…2000 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

