Product  K50LRXXPPB2Q

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3042013

Alternative order number : 42013

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Metal housing
    • Operating voltage: 10…30 VDC
    • PNP switching output, light operation
#

General data

EAN 662488420130
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 68 g

Technical Data

Function Proximity switch
Light type Red
Output function NO contact, light operation, PNP
Electrical connection Connector, M12 × 1
Housing material Metal, Zinc Die-Cast with Nickel-Plating
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top