Product SSA-EB1MLP-12ED1Q8
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3051919Alternative order number : 51919
- Scan field Y: 300 mm
- Total height 341.4 mm
- 13-beam system, beam spacing 25 mm
- Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- PNP switching output of the receiver
- Input of operation request light +24 VDC
- Protection class IP62

General data
| EAN | 662488519193 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 371 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular |
| Scan field | 300 mm |
| Range | 0…2000 mm |
| Optical resolution | 25 mm |
| Number of beams | 13 |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP62 |

