Product SSA-EB1PL-12ED1Q8
LED Spotlight
Spotlight Dimmable with PWM
Order number: 3090460Alternative order number : 90460
- Operating voltage: 12…30 VDC
- Protection class: IP69K
- Stainless steel housing
- Color: White
- M12 x 1 connector
- Dimmable via PWM input

General data
| EAN | 662488904609 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 514 g |
Technical Data
| Function | Spotlight |
| Design | Puck |
| Light type | White |
| Cascadable | No |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67/IP69 |

