Product SSA-EB1PLYR-12ED1Q8
Emergency Shutdown
E-stop Button
Illuminated
Order number: 3029989Alternative order number : 29989
- Protection class IP65
- Non-actuated lighting: yellow steady
- Lighting circuit externally interrupted: red steady
- Actuated lighting: red flashing
- 2 safety outputs (NC, potential-free)
- 1 auxiliary output (NO, PNP)
- M12 × 1 male connector, 8-pin

General data
EAN | 662488299897 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365011000 |
Country of origin | US |
Weight | 422 g |
Technical Data
Function | E-stop button, Iit |
Design | Rectangular |
Light type | Red |
Cascadable | Yes |
Operating voltage | 12…30 VDC |
Output function | 2 x NC contact, Potential-free |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC |
Ambient temperature | -25…+60 °C |
Protection class | IP65 |