Product SC-USB2
Safety Module
USB cable
For safety controllers
Order number: 3029480Alternative order number : 29480
- Extension cable
- USB A connector to USB Micro B connector
- Cable length: 2 m
- For transferring the configuration file from a PC to the SC26 safety controller

General data
EAN | 662488294809 |
eCl@ss-Code (V5.1.4): | 27250308 -/- Safety module (periphery) |
Customs tariff number | 85444290900 |
Country of origin | TW |
Weight | 45.36 g |
Technical Data
Accessory type | Extension Cable |
For use with | Safety controllers |