Product QMH26EPXLPCQ7
excom I/O System
Zone 2 Marking Set
Order number: 100041987- Zone 2 marking set, consisting of:
- 2 × locking clips for the GDP-NI
- 2 × aluminum cable labels with cable ties for fieldbus cables
- Each labeled "Do not dis-/connect when energized!"
General data
| EAN | 4047101604528 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 22 g |
Technical Data
| Ambient temperature | -40…+70 °C |
Connectivity accessories
|
PT400R-2008-U1-DA91/X | 6836606 |

