Product QM26VPAF200-5M
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3028735Alternative order number : 28735
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm

General data
| EAN | 662488287351 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 181 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, adjustable |
| Design | Rectangular |
| Construction size | 15.3 x 14 x 32.6 mm, QM26 |
| Range | 5…200 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Current output | 100 mA |
| Electrical connection | Cable |
| Cable length | 5.0 m |
| Housing material | Metal, Stainless steel, Grey |
| Ambient temperature | -30…+70 °C |
| Protection class | IP69 |
| Special features | Chemical-resistant, Wash down, Resistant to chemicals |

