Product QM26VPAF400Q5
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3048943Alternative order number : 48943
- Cable, PVC, 2 m, 4-wire
- Metal housing, ZN, black
- Protection class IP67
- Scanning width adjusted via potentiometer
- Operating voltage 10…30 VDC
- NPN switching output
- Light/dark operation

General data
| EAN | 662488489434 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 680 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, adjustable |
| Design | Rectangular |
| Construction size | 42 x 18 x 58 mm, QMT42 |
| Range | 125…400 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, ZN, Black-finished |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

