Product QM26VPRQ5
Food & Beverage Hygienic, TPE
Extension Cable
Order number: 6933515- M8 male connector, straight, 3-pin
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101335910 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 188 KB |
| English | 187 KB |
| French | 188 KB |
| Spanish | 187 KB |
| Czech | 188 KB |
| Dutch | 188 KB |
| Romanian | 188 KB |
| Russian | 194 KB |
| Polish | 189 KB |
| Turkish | 188 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

