Product TL50BLR1B1
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3051913Alternative order number : 51913
- Scan field Y: 100 mm
- Total height 137.8 mm
- 5-beam system, beam spacing 25 mm
- Emitter
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- Input of operation request light +24 VDC
- Protection class IP62

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

