Product TL50BLRYG
Radio Transmission System
Point-to-point
Node
Order number: 3087109Alternative order number : 87109
- External antenna (RG58 RP-SMA connection)
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 4 x PNP, 2 x 0…20 mA
- Outputs: 4 x PNP, 2 x 0…20 mA
- Power consumption: < 60 mA at 24 VDC

General data
| EAN | 662488871093 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 396 g |
Technical Data
| Function | Point-to-point |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+85 °C |
| Protection class | IP20 |
| Approvals | ATEX II 3 G |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

