Product K30LGXRPQ
BL20 Electronic Module
2 RFID Channels (HF/UHF)
Order number: 6827233- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Connection of two BL ident read/write heads (HF or UHF)
- Mixed operation of HF and UHF read/write heads
- Transmission rate: 115.2 kbps
- Cable length max. 50 m

General data
| EAN | 4047101109481 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 39 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Data Sheets
| German | 243 KB |
| English | 242 KB |
| French | 243 KB |
| Spanish | 242 KB |
| Czech | 243 KB |
| Dutch | 242 KB |
| Romanian | 242 KB |
| Russian | 307 KB |
| Polish | 243 KB |
| Chinese | 285 KB |
| Turkish | 209 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Configuration Manual
Configuration Software
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

