Product  TL50BLGR2

Isolating switching amplifier

2-channel

Order number: 7580042
    • 2 transistor outputs (≤ 10kHz)
    • Switchable: 2-channel or signal doubling
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
    • Complete galvanic isolation
    • Input reverse-polarity protected
    • Removable spring type terminals
    • ATEX use in Zone 2, cUL
    • SIL 2
#

General data

EAN 4047101420890
eCl@ss-Code (V5.1.4): 27210121 -/- Isolating switching amplifier
Customs tariff number 85437090990
Country of origin DE
Weight 152 g

Technical Data

Electrical connection Removable spring-type terminals, 2-pin
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+70 °C
Protection class IP20

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top