Product SM2A30PRLQDB
LED Signal Light
Tower Light
Order number: 3040108Alternative order number : 40108
- LED tower light with beeper
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection class IP67
- Monochrome: Green (COL 1)

General data
| EAN | 662488401085 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 159 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Green |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

