Product SMA30PELQDB
Bus Cable for CAN (DeviceNet, CANopen)
TPU Cable Jacket
Order number: U8726-05- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- UL approval
- 7/8" female, angled
- 7/8" male, angled
- Cable length: 0.5 m

General data
| EAN | 4047101041699 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 150 g |
Technical Data
| Cable length | 0.50 m |

