Product TL50BLRYGB2
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3026842Alternative order number : 26842
- 1/2″ connector
- Protection class IP67
- Operating voltage: 24…240 VDC

General data
| EAN | 662488268428 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 68 g |
Technical Data
| Function | Opposed mode sensor |
| Light type | IR |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

