Product TL50BLR1ACQ
Field-Wireable Connector
Male M23 × 1, Angled
Order number: 100020367- Metal housing
- Shieldable
- Protection class: IP67
- Crimp terminal (17 × crimp contacts for terminal cross section 0.5…1.0 mm² included in delivery)
- 17-pin
- Cable feedthrough: 3.0…14.5 mm
- Terminal capacity: 0.08…1.0 mm²

General data
| EAN | 4047101526813 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 190 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

