Product  TL50BLR2

Pressure Transmitter

Ratiometric Output (3-Wire)

Order number: 100000812
    • Fully welded metal measuring cell
    • Pressure range 0…600 bar rel.
    • 5 VDC ± 10 %
    • Ratiometric output 10…90 %
    • Process connection 9/16"-18 UNF (SAE) male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101443264
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Output function ratiom. 10…90%
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP67
Approvals CE, Metrological certification (RUS), cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top