Product TL50BLY1Y1CQ
Isolating switching amplifier
1-channel
Order number: 7580013- Transistor output (≤10 kHz)
- Transistor alarm output
- Switchable: Alarm output or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310474 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 154 g |
Technical Data
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 298 KB |
| English | 298 KB |
| French | 299 KB |
| Spanish | 297 KB |
| Czech | 299 KB |
| Dutch | 298 KB |
| Romanian | 298 KB |
| Russian | 434 KB |
| Polish | 299 KB |
| Chinese | 362 KB |
| Turkish | 257 KB |
Approval
EPLAN Electric P8
EU Declaration of Conformity
Manual
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

