Product TL50BLR1AQ
Pick-to-Light
Placement Sensor
Capacitive Sensor with Integrated Radio Module
Order number: 3096946Alternative order number : 96946
- Protection class IP65
- M12 x 1 male connector, 4-pin
- Job light, green
- Mispick, red
- Actuation, yellow
- Operating voltage: 12…30 VDC
- Base with integrated radio module
- DX80-compatible node
- Configuration via DIP switch
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488969462 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 217.72 g |
Technical Data
| Function | Limit switch |
| Number of colors/segments | 3 |
| Output function | NO contact |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Plastic, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

