Product  K50APTGRYC3Q

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3064083

Alternative order number : 64083

    • Cable, PVC, 2 m
    • Protection class IP67
    • Teach-in function
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488640835
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 170 g

Technical Data

Function Proximity switch
Light type Red
Output function NO contact, PNP/NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top