Product PIT46UC
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 6936122- Metal coupling nut
- UL approval
- Solder connection
- 12-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101459142 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 21 g |

