Product  PIT26U

Plastic Fiber

Single Conductor — Jacketed Optical Cable Made of Plastic Fiber

Order number: 3026079

Alternative order number : 26079

    • Operation: opposed mode
    • 2 pcs. included in delivery
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • End sleeve for probe, M3 × 0.5 threaded
    • Optical fiber, core diameter 0.5 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488260798
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000900
Country of origin TW
Weight 21 g

Technical Data

Accessory type Plastic fiber
For use with Photoelectric sensors
Construction size 1828 mm
Housing material Plastic, PE, Black
Ambient temperature -30…+70 °C

Select Country

Turck worldwide

to top