Product TL50BLY3ALSQ
Image Processing
Filter
Order number: 3097532Alternative order number : 97532
- Improved image quality
- Reduces unwanted ambient light
- Allows infrared portion of light to pass (spectral range 820…910 nm)
- Blocks other visible light
- Use only with infrared light sources
- Suitable for C-mount lenses with 27 mm internal thread (Evetar, Pentax)
- Fits LCFxxLEVMP lenses

General data
| EAN | 662488975326 |
| eCl@ss-Code (V5.1.4): | 27310290 -/- Image processing component (not classified) (accessories: filter,…) |
| Customs tariff number | 90029000000 |
| Country of origin | US |
| Weight | 27.22 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

