Product DF-G1-KS-Q3
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3048667Alternative order number : 48667
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Male connector M12 × 1
- Stainless steel housing
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488486679 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 99.79 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 2…300 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Chemical-resistant, Encapsulated, Wash down, Resistant to chemicals |
Connectivity accessories
|
PSGS4M-4416-0.5M | 6935330 |
|
PT160R-2004-IOL-H1141/X | 100022265 |

