Product  DF-G1-KS-2M

Photoelectric Sensor

Diffuse-Mode Laser Sensor (Triangulation)

With Switching Outputs

Order number: 3094196

Alternative order number : 94196

    • 2-line 8-segment display
    • Rotatable connector, male M12 × 1, 5-pin
    • Range: 100…1000 mm
    • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
    • Resolution at 100 mm - 600 mm distance: < 0.5 mm
    • Resolution at 600 mm - 1000 mm distance: < 1 mm
    • Operating voltage: 12…30 VDC
    • Two switching outputs PNP/NPN configurable
#

General data

EAN 662488941963
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin US
Weight 249.48 g

Technical Data

Function Proximity switch
Operating mode Triangulation
Design Rectangular
Construction size 56 x 26 x 77 mm, LE550
Range 100…1000 mm
Optical resolution 1 mm
Light type Red
Laser class  2
Operating voltage 12…30 VDC
Output function PNP/NPN
Electrical connection Connector, M12 × 1
Housing material Metal, Zinc Alloy Die-Cast, Black
Ambient temperature -20…+55 °C
Protection class IP67
Special features keep/defer

Select Country

Turck worldwide

to top