Product DX80N2X1W0P0U
Plastic Fiber
Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
Order number: 3026085Alternative order number : 26085
- Operation: opposed mode
- 2 pcs. included in delivery
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Coiled, customizable cable
- Threaded end tip M2.5 × 0.45
- Coiled cable
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 1829 mm

General data
| EAN | 662488260859 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | JP |
| Weight | 58 g |
Technical Data
| Function | Opposed mode sensor (emitter/receiver) |
| Design | Circular |
| Housing material | Plastic, PE, Black |
| Ambient temperature | -30…+70 °C |
Mounting accessories
|
PT6R-1008-U1-H1143/X | 6836191 |

