Product BWA-2O2-002
Antenna
Order number: 3025644Alternative order number : 25644
- External antenna
- 2 dBi gain
- Coaxial cable, 450 mm with RP‐SMA connector
- Mechanical screw-in thread, ¾" NPT
- Can be screwed directly into DX99…D… housing
- ATEX II 2G approval

General data
| EAN | 662488256449 |
| Customs tariff number | 85291069000 |
| Country of origin | US |
| Weight | 231 g |
Technical Data
| Device type | Antenna |
| Antenna connection | RP-SMA plug |
| Cable length | 0.40 m |

