Product TL50BLG1R1QP
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3032837- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency B, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, light operation

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

