Product LEDUV395A70SSD5-PQ
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100013421- Separate transducers for transmitter and receiver
- Rectangular housing 40 x 40 mm
- Connection via M12 x 1 male
- Teach range adjustable via button
- Blind zone: 5 cm
- Range: 200 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±60 °
- 1 x switching output, PNP
- NO/NC programmable
- 1x analog output, 4…20 mA/0…10 V
- Inverted behavior for 0 V echo loss


