Product SSA-EB1PLXR-12ECQ8
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3027385Alternative order number : 27385
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Modulation frequency B, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, light operation

General data
| EAN | 662488273859 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 163 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Tube |
| Range | 0…150000 mm |
| Operating voltage | 24…240 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

