Product SSA-EB1PLYR-12ECQ8
Emergency Shutdown
E-stop Button
Illuminated
Order number: 3025304Alternative order number : 25304
- Protection class IP65
- Non-actuated lighting: yellow steady
- Lighting circuit externally interrupted: red steady
- Actuated lighting: red flashing
- 2 safety outputs (NC, potential-free)
- 1 auxiliary output (NO, PNP)
- M12 × 1 male connector, 8-pin

General data
| EAN | 662488253042 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365011000 |
| Country of origin | US |
| Weight | 299.37 g |
Technical Data
| Function | E-stop button, Iit |
| Design | Rectangular |
| Light type | Red |
| Cascadable | Yes |
| Operating voltage | 12…30 VDC |
| Output function | 2 x NC contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -25…+55 °C |
| Protection class | IP65 |

