Product SSA-EB1P-22ECQ8
Flow Monitoring
Inline Sensor with Integrated Processor
Order number: 6870624- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 0.1…6 l/min
- Sensor, stainless steel A4 (1.4404)
- Mechanical Connection: Tri-Clamp
- Temperature range: ‐20…80 °C
- DC 3-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Connector device, M12 × 1

General data
| EAN | 4047101174434 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 342 g |
Technical Data
| Design | Inline |
| Operating voltage | 21.6…26.4 VDC |
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |

