Product BT23PM6
Glass Fiber
Bifurcated Fiber
Order number: 3024735Alternative order number : 24735
- Operating mode: Diffuse/Retroreflective
- PVC with galvanized spiral jacket
- Operating temperature of fiber-optic jacket: -40 °C … +105 °C
- End sleeve for probe, M6 thread
- Optical fiber, bundle diameter: 3.2 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488247355 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090900 |
| Country of origin | US |
| Weight | 113 g |
Technical Data
| Accessory type | Glass fiber |
| For use with | Photoelectric sensors |
| Construction size | 914 mm |
| Housing material | Plastic, PVC, Black |
| Ambient temperature | -40…+105 °C |

