Product BAT23SM8
Glass Fiber
Bifurcated Fiber
Order number: 3023160Alternative order number : 23160
- Operating mode: Diffuse/Retroreflective
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for sensor: Stainless steel, angled (90 °), thread M8 × 1.3
- Operating temperature of fiber-optic tip: -140…+249 °C
- Optical fiber, bundle diameter: 3.2 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488231606 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090 |
| Country of origin | US |
| Weight | 130 g |
Technical Data
| Detection type | contactless |
| Medium | liquids, Bulk goods |
| Measuring principle | Optical |
| Process connection | M8 × 1 male thread |
| Housing material | Stainless steel |
| Ambient temperature | -140…+249 °C |
| Protection class | IP67 |

