Product  IAR.753SMTA

Industrial Ethernet Cable

Extension Cable

Order number: 6635353
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
    • RoHS compliant
    • PNO compliant
    • UL
    • RJ45 male connector
    • RJ45 male connector, straight, 4-pin
    • Cable length: 30 m
#

General data

EAN 4047101587760
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 1815 g

Technical Data

Network protocol Ethernet
Connector B RJ45
Cable length 30.0  m
Ambient temperature -30…+80 °C

Select Country

Turck worldwide

to top