Product S18LYXXPQ
Accessories
Thermowell
For Temperature Sensors
Order number: 9910467- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection Tri-Clamp ¾"
- Immersion depth 50 mm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm

General data
| EAN | 4047101543964 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 49 g |
Technical Data
| Housing material | Stainless steel |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

