Product S18LRXXPQ
PROFIBUS Cable
PUR Cable Jacket
Order number: U0395-1- Jacket material: PUR, 2 × 22 AWG
- Jacket color: violet
- UL approval
- M12 female, straight, reverse-keyed
- M12 male connector, straight, reverse-keyed
- Cable length: 5.0 m

General data
| EAN | 4047101024630 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 396 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -40…+80 °C |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

