Product DX80N2X1W0P0ZT-NB
Photoelectric Sensor
Retroreflective Laser Sensor (Runtime Measurement)
With Switching and Analog Output
Order number: 3067273Alternative order number : 67273
- Cable, 2 m, 7-wire
- Indication of signal intensity
- Protection class IP67
- BRT-TVHG-8X10P highly reflective foil, incl. in delivery
- Measuring range with according reflector foil: 50 m
- 3 response times adjustable for switching output
- Operating voltage: 12…24 VDC
- Hysteresis and measuring range independently adjustable
- Edge of the analog output invertible

General data
| EAN | 662488672737 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 430 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Rectangular |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |

