Product TL50BLR1Q
LED Signal Light
Beacon
Order number: 3019789Alternative order number : 19789
- Flashing LED
- Top and side view
- Two flashing speeds
- Screw-in thread M30x1.5
- Protection class IP67
- Colors: Yellow flashing (COL 2)
- Male M12x1
- Operating voltage 12…30 VDC

General data
| EAN | 662488197896 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 114 g |
Technical Data
| Function | Spotlight |
| Light type | Yellow, flashing |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

