Product K50BLYXXPQ
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Switching Outputs
Order number: 3065518Alternative order number : 65518
- Cable, 7-wire, 9 m
- Indication of signal intensity
- Protection class IP67
- Measuring range (distance to white object): 5 m
- 3 response times adjustable for switching output
- Operating voltage: 12…24 VDC
- Two independently adjustable switching ranges

General data
| EAN | 662488655181 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 798 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | 2 x NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS, Black |
| Window material | Acrylic |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

